Technical data

Technical data

KL3142-0000, KS3142-0000

KL3152-0000, KS3152-0000

Number of inputs

2

Signal current

0 ... 20 mA

4 ... 20 mA

Internal resistance

100 Ω measuring resistance

Common-mode voltage UCM

±10 V

Resolution

16 bit

Conversion time

140 ms, configurable

Measuring error (full measuring range)

±0.05% of the full scale value, self-calibration

Bit width in the K-Bus I/O

2 x 16 bit user data (optionally 2 x 8 bit control/status)

Bit width in the input process image

2 data words, 2 status byte

Bit width in the output process image

2 data words, 2 control byte

Power supply for the electronics

via the K-bus

Current consumption from K-bus

typically 85 mA

Surge voltage resistance

35 VDC

Electrical isolation

500 V (differential input / K-bus)

Connection

spring-loaded system

Pluggable wiring

for all KSxxxx terminals

Weight

approx. 70 g

Dimensions (W x H x D)

approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm)

Mounting

on 35 mm mounting rail conforms to EN 60715

Permissible ambient temperature range during operation

0°C ... + 55°C

Permissible ambient temperature range during storage

-25°C ... + 85°C

Permissible relative air humidity

95%, no condensation

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP20

Installation position

variable

Approval/Markings*

CE, UKCA, cULus, EAC, ATEX

*) Real applicable approvals/markings see type plate on the side (product marking).

Ex marking

Standard

Marking

ATEX

II 3 G Ex nA IIC T4 Gc