Technical data
Technical data | KL3132-0000, | KL3162-0000, | KL3172-0000, | KL3172-0500, | KL3172-1000, | KL3182-0000, |
|---|---|---|---|---|---|---|
Number of inputs | 2 | |||||
Input signal | -10 V ... +10 V | 0 ... 10 V | 0 ... 2 V | 0 ... 500 mV | 0 ... 1 V | -2 V ... +2 V |
Input resistance | > 70 kΩ | |||||
Common-mode voltage UCM | ±10 V | |||||
Resolution | 16 bit | |||||
Conversion time | 140 ms, configurable | |||||
Measuring error (full measuring range) | ±0.05% of the full scale value, self-calibration | |||||
Bit width in the K-Bus I/O | 2 x 16 bit user data (optionally 2 x 8 bit control/status) | |||||
Bit width in the input process image | 2 data words, 2 status byte | |||||
Bit width in the output process image | 2 data words, 2 control byte | |||||
Power supply for the electronics | via the K-bus | |||||
Current consumption from K-bus | typically 85 mA | |||||
Electrical isolation | 500 V (differential input / K-bus) | |||||
Connection | spring-loaded system | |||||
Pluggable wiring | for all KSxxxx terminals | |||||
Weight | approx. 70 g | |||||
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |||||
on 35 mm mounting rail conforms to EN 60715 | ||||||
Permissible ambient temperature range during operation | 0°C ... + 55°C | |||||
Permissible ambient temperature range during storage | -25°C ... + 85°C | |||||
Permissible relative air humidity | 95%, no condensation | |||||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |||||
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |||||
Protection class | IP20 | |||||
Installation position | variable | |||||
Approval/Markings* | CE, UKCA, cULus, EAC, ATEX | |||||
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |