KL3064 - Contact assignment and LEDs
WARNING | |
Risk of injury through electric shock and damage to the device! Bring the Bus Terminals system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals! |
KL3064 - Contact assignment
Terminal point | No. | Comment |
---|---|---|
+Input 1 | 1 | + Input 1 |
+Input 3 | 2 | + Input 3 |
GND | 3 | Internal ground (internally connected to terminal point 7) |
Shield | 4 | PE contact (internally connected to terminal point 8) |
+Input 2 | 5 | + Input 2 |
+Input 4 | 6 | + Input 4 |
GND | 7 | Internal ground (internally connected to terminal point 3) |
Shield | 8 | PE contact (internally connected to terminal point 4) |
KL3064 - LEDs
LED | Color | Description | |
---|---|---|---|
Run1 LED | green | On: | Normal operation |
Off: | Watchdog-timer overflow has occurred. If no process data is transmitted to the bus coupler for 100 ms, the green LEDs go out |