KL306x - Technical data
Technical data | KL3061, KS3061 | KL3062, KS3062 | KL3064, KS3064 |
|---|---|---|---|
Number of inputs | 1 | 2 | 4 |
Power supply for the electronics | via the K-Bus | ||
Signal voltage | 0 V to 10 V | ||
Technology | Single-ended | ||
Internal resistance | > 200 kΩ typ. | ||
Resolution | 12 bit | ||
Conversion time | ~ 1 ms | ~ 2 ms | ~ 4 ms |
Measuring error (total measuring range) | < ±0.3 % of the full scale value | < ± 0.30 % (at 0°C to +55°C) | |
Electrical isolation | 500 V (K-Bus / signal voltage) | ||
Current consumption from the K-bus | typically 60 mA | typically 85 mA | |
Bit width in the K-bus I/O | Input: 1 x 16 bits of data (1 x 8 bit control/status optional) | Input: 2 x 16 bits of data (2 x 8 bit control/status optional) | Input: 4 x 16 bits of data (4 x 8 bit control/status optional) |
Configuration | No address or configuration settings | ||
Weight | approx. 60 g | approx. 80 g | |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | ||
on 35 mm mounting rail conforms to EN 60715 | |||
Permissible ambient temperature range during operation | 0°C ... + 55°C | -25°C ... +60°C (extended temperature range) | |
Permissible ambient temperature range during storage | -25°C ... + 85°C | -40°C ... +85°C | |
Permissible relative air humidity | 95%, no condensation | ||
Enhanced mechanical load capacity | yes, see also Installation instructions for enhanced mechanical load capacity | ||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | ||
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Protection class | IP20 | ||
Installation position | variable | ||
Pluggable wiring | for all KSxxxx Bus Terminals | ||
Approval/Markings* | CE, UKCA, cULus, EAC, | CE, UKCA, cULus, EAC, GL, | |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |