Register overview
These registers exist once for each channel.
Address | Name | Default value | R/W | Storage medium |
---|---|---|---|---|
Raw ADC value | variable | R | RAM | |
R1 to R5 | reserved | 0x0000 | R |
|
Diagnostic register | variable | R | RAM | |
Command register - not used | 0x0000 | R |
| |
Terminal type | e.g. 3012 | R | ROM | |
Software version number | 0x???? | R | ROM | |
Multiplex shift register | 0x0130 | R | ROM | |
Signal channels | 0x0218 | R | ROM | |
Minimum data length | 0x0098 | R | ROM | |
Data structure | 0x0000 | R | ROM | |
R14 | reserved | 0x0000 | R |
|
Alignment register | variable | R/W | RAM | |
Hardware version number | 0x???? | R/W | SEEROM | |
Hardware compensation: Offset | specific | R/W | SEEROM | |
Hardware compensation: Gain | specific | R/W | SEEROM | |
Manufacturer scaling: Offset | 0x0000 | R/W | SEEROM | |
Manufacturer scaling: Gain | 0x2002 | R/W | SEEROM | |
Overrange limit | 0x0FFF | R/W | SEEROM | |
Under range limit | 0x0000 | R/W | SEEROM | |
ADC hardware preset | 0x0000 | R/W | SEEROM | |
R24 to R30 | reserved | 0x0000 | R/W | SEEROM |
Code word register | variable | R/W | RAM | |
Feature register | 0x01106 | R/W | SEEROM | |
User scaling: Offset | 0x0000 | R/W | SEEROM | |
User scaling: Gain | 0x0100 | R/W | SEEROM | |
Limit value 1 | 0x0000 | R/W | SEEROM | |
Limit value 2 | 0x0000 | R/W | SEEROM | |
R37 to R63 | reserved | 0x0000 | R/W | SEEROM |