Contact assignment and LED displays
| |
Risk of injury through electric shock and damage to the device! Bring the Bus Terminals system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals! |

KL3001/KS3001 – Contact assignment
Terminal point | No. | Comment |
---|---|---|
+Input 1 | 1 | + Input 1 |
-Input 1 | 2 | - Input 1 |
GND | 3 | Internal ground (internally connected to terminal point 7) |
Shield | 4 | PE contact (internally connected to terminal point 8) |
n.c. | 5 | not used |
n.c. | 6 | not used |
GND | 7 | Internal ground (internally connected to terminal point 3) |
Shield | 8 | PE contact (internally connected to terminal point 4) |
KL3002/KS3002 – Contact assignment
Terminal point | No. | Comment |
---|---|---|
+Input 1 | 1 | + Input 1 |
-Input 1 | 2 | - Input 1 |
GND | 3 | Internal ground (internally connected to terminal point 7) |
Shield | 4 | PE contact (internally connected to terminal point 8) |
+Input 2 | 5 | + Input 2 |
-Input 2 | 6 | - Input 2 |
GND | 7 | Internal ground (internally connected to terminal point 3) |
Shield | 8 | PE contact (internally connected to terminal point 4) |
LED displays
LED | Color | Description |
---|---|---|
Run1 LED | green | On: Normal operation |