Technical data
Technical Data | KL3001/KS3001 | KL3002/KS3002 |
|---|---|---|
Number of inputs | 1 | 2 |
Power supply for the electronics | via the K-Bus | |
Signal voltage | -10 V to +10 V | |
Technology | Differential input | |
Internal resistance | > 200 kΩ | |
Common-mode voltage UCM | 35 V max. | |
Resolution | 12 bits (11 bits for the range between 0 V and 10 V) | |
Conversion time | ~ 1 ms | ~ 2 ms |
Measuring error (total measuring range) | < ±0.3 % of the full scale value | < ± 0.30 % (at 0 °C to +55 °C) |
Electrical isolation | 500 V (K-Bus / signal voltage) | |
Current consumption from the K-bus | typically 65 mA | |
Bit width in the K-bus I/O | Input: 1 x 16 bits of data (1 x 8 bit control/status optional) | Input: 2 x 16 bits of data (2 x 8 bit control/status optional) |
Configuration | No address or configuration settings | |
Weight | approx. 70 g | |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
on 35 mm mounting rail conforms to EN 60715 | ||
Permissible ambient temperature range during operation | 0 °C ... + 55°C | -25°C ... +60°C (extended temperature range) |
Permissible ambient temperature range during storage | -25°C ... + 85°C | -40°C ... +85°C |
Permissible relative air humidity | 95%, no condensation | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, see also Installation instructions for enhanced mechanical load capacity | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection class | IP20 | |
Installation position | variable | |
Approvals/Markings* | CE, UKCA, EAC, cULus, | CE, UKCA, EAC, cULus, ATEX |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |