KL2488 - Contact assignment and LEDs

KL2488 - Contact assignment
Terminal point | Description | |
---|---|---|
Name | No. | |
Output 1 | 1 | Output 1 |
Output 3 | 2 | Output 3 |
Output 5 | 3 | Output 5 |
Output 7 | 4 | Output 7 |
Output 2 | 5 | Output 2 |
Output 4 | 6 | Output 4 |
Output 6 | 7 | Output 6 |
Output 8 | 8 | Output 8 |
KL2488 - LEDs
LED | Color | Meaning | |
---|---|---|---|
Signal LED 1 - 8 | green | off | Signal voltage "0" |
on | Signal voltage "1" |