KL2284 - Technical data
Technical data | KL2284, KS2284 |
|---|---|
Connection technology | 2-wire |
Number of outputs | 4 x H-bridge circuit |
Nominal voltage | 0 … 24 VAC/DC |
Max. output current | 2 A per channel |
Breakdown voltage | 80 V |
Peak current | 5 A (100 ms), < 50 A (10 ms) |
Electrical isolation | 500 V (K-bus/field potential) |
Switching on speed | typ. 235 ms, max. 300 ms |
Switching off speed | typ. 30 ms, max. 50 ms |
On-resistance | typ. 0,03 Ω |
Current consumption K-bus | 100 mA |
Bit width in the process image | 8 outputs |
Dimensions (W x H x D) | 15 mm x 100 mm x 70 mm (width aligned 12 mm) |
Weight | app. 50 g |
on 35 mm mounting rail conforms to EN 60715 | |
Permissible ambient temperature during operation | 0 … +55 °C |
Permissible ambient temperature during storage | -25 … +85 °C |
Permissible relative humidity | 95 % no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Pluggable wiring | for all KSxxxx Bus Terminals |
Approvals/markings* | CE, UKCA, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).