Introduction and contact assignment

HD Bus Terminal, 8-channel digital output 24 VDC, 2 A
The 8-channel KL2828 digital output terminal connects the binary control signals from the electrically isolated automation device on to the actuators at the process level. The KL2828 is protected against polarity reversal and processes load currents with outputs protected against overload and short-circuit. The HD Bus Terminal contains eight 2 A channels, consisting of signal output and 0 V, whose signal state are indicated by light emitting diodes. The power contacts are looped through. In the KL2828 the outputs are fed via the 24 V power contact. The conductors can be connected without tools in the case of single-wire conductors using a direct plug-in technique. The maximum total output current of the terminal is 10 A.
KL2828 - LEDs
LED | Color | Meaning | |
---|---|---|---|
OUTPUT 1- 8 | green | off | No output signal |
on | 24 VDC output signal at the respective output |
KL2828 - contact assignment
Terminal point | Description | |
---|---|---|
Name | No. | |
Output 1 | 1 | Output 1 |
Output 2 | 2 | Output 2 |
Output 3 | 3 | Output 3 |
Output 4 | 4 | Output 4 |
Output 5 | 5 | Output 5 |
Output 6 | 6 | Output 6 |
Output 7 | 7 | Output 7 |
Output 8 | 8 | Output 8 |
0 V | 9 | 0 V (internally connected to terminal point 10, 11, 12, 13, 14, 15, 16 and negative power contact) |
0 V | 10 | 0 V (internally connected to terminal point 9, 11, 12, 13, 14, 15, 16 and negative power contact) |
0 V | 11 | 0 V (internally connected to terminal point 9, 10, 12, 13, 14, 15, 16 and negative power contact) |
0 V | 12 | 0 V (internally connected to terminal point 9, 10, 11, 13, 14, 15, 16 and negative power contact) |
0 V | 13 | 0 V (internally connected to terminal point 9, 10, 11, 12, 14, 15, 16 and negative power contact) |
0 V | 14 | 0 V (internally connected to terminal point 9, 10, 11, 12, 13, 15, 16 and negative power contact) |
0 V | 15 | 0 V (internally connected to terminal point 9, 10, 11, 12, 13, 14, 16 and negative power contact) |
0 V | 16 | 0 V (internally connected to terminal point 9, 10, 11, 12, 13, 14, 15 and negative power contact) |