Introduction and contact assignment

HD Bus Terminal, 8-channel digital output 24 VDC, 0.5 A
The KL2808 digital output terminal connects the binary control signals from the automation device on to the actuators at the process level with electrical isolation. The KL2808 is protected against polarity reversal and processes load currents with outputs protected against overload and short-circuit. The Bus Terminal contains eight channels, consisting of a signal output and 0 VDC. The signal states are displayed by LEDs. The power contacts are looped through.
The outputs are fed via the 24 V power contact in the KL2808. The conductors can be connected without tools in the case of solid wires using a direct plug-in technique.
The HD Bus Terminals (High Density) with increased packing density feature 16 connection points in the housing of a 12 mm terminal block.
KL2808 - LEDs
LED | Color | Meaning | |
---|---|---|---|
OUTPUT 1- 8 | green | off | No output signal |
on | 24 VDC output signal at the respective output |
KL2808 – contact assignment
Terminal point | Description | |
---|---|---|
Name | No. | |
Output 1 | 1 | Output 1 |
Output 2 | 2 | Output 2 |
Output 3 | 3 | Output 3 |
Output 4 | 4 | Output 4 |
Output 5 | 5 | Output 5 |
Output 6 | 6 | Output 6 |
Output 7 | 7 | Output 7 |
Output 8 | 8 | Output 8 |
0 V | 9 | 0 V (internally connected to terminal point 10, 11, 12, 13, 14, 15, 16 and negative power contact) |
0 V | 10 | 0 V (internally connected to terminal point 9, 11, 12, 13, 14, 15, 16 and negative power contact) |
0 V | 11 | 0 V (internally connected to terminal point 9, 10, 12, 13, 14, 15, 16 and negative power contact) |
0 V | 12 | 0 V (internally connected to terminal point 9, 10, 11, 13, 14, 15, 16 and negative power contact) |
0 V | 13 | 0 V (internally connected to terminal point 9, 10, 11, 12, 14, 15, 16 and negative power contact) |
0 V | 14 | 0 V (internally connected to terminal point 9, 10, 11, 12, 13, 15, 16 and negative power contact) |
0 V | 15 | 0 V (internally connected to terminal point 9, 10, 11, 12, 13, 14, 16 and negative power contact) |
0 V | 16 | 0 V (internally connected to terminal point 9, 10, 11, 12, 13, 14, 15 and negative power contact) |