Register communication
Control byte (for register communication)
The control byte (CB) is located in the output image, and is transmitted from the controller to the terminal.
Bit | Name | Description |
---|---|---|
CB.7 | RegAccess | 1bin: Register communication switched on |
CB.6 | R/W | 0bin: Read access 1bin: Write access |
CB.5 to CB.0 | Reg. no. | Register number: |
Status byte (for register communication)
The status byte (SB) is located in the input image, and is transmitted from terminal to the controller.
Bit | Name | Description |
---|---|---|
SB.7 | RegAccess | 1bin: Acknowledgement for register access |
SB.6 | R | 0bin: Read access |
SB.5 to SB.0 | Reg. no. | Number of the register that was read or written. |