Register overview
The registers are used for parametering the Bus Terminals and are available for each channel. They can be read or written by means of register communication.
Register no. | Comment | Default value | R/W | Memory | |
---|---|---|---|---|---|
hex | dec | ||||
R0 | reserved | 0x0000 | 0dec | - | - |
… | ... | ... | … | ... | ... |
R7 | Command register | 0x0000 | 0dec | - | - |
Terminal type | 0x0B03 | 2819dec | R | ROM | |
Firmware version number | 0x3141 | 1AASCII | R | ROM | |
Multiplex shift register | 0x0118 | 280dec | R | ROM | |
Signal channels | 0x0118 | 280dec | R | ROM | |
Minimum data length | 0x9898 | 39064dec | R | ROM | |
Data structure | 0x0004 | 4dec | R | ROM | |
R14 | reserved | 0x0000 | 0dec | - | - |
Alignment register | Typical | Typical | R/W | RAM | |
Hardware version number | 0x0000 | 00ASCII | R | SEEPROM | |
R17 | reserved | 0x0000 | 0dec | - | - |
… | ... | ... | … | ... | ... |
R28 | reserved | 0x0000 | 0dec | - | - |
R29 | Terminal type, special identification | 0x0000 | 0dec | R | ROM |
R30 | reserved | 0x0000 | 0dec | - | - |
Code word register | 0x0000 | 0dec | R/W | RAM | |
Feature register | 0x001F | 31dec | R/W | SEEPROM | |
Activated Channel Diagnostic Register | 0xFFFF | 65535dec | R/W | SEEPROM | |
Watchdog Channel Outputs Register | 0x0000 | 0dec | R/W | SEEPROM | |
R35 | reserved | 0x0000 | 0dec | - | - |
… | ... | ... | … | ... | ... |
R63 | reserved | 0x0000 | 0dec | - | - |