Technical data

Technical data

KL2819

Connection technology

1-wire

Number of Outputs

16

Rated load voltage

24 VDC (-15 %/+20 %)

Current consumption from K-bus

typ. 30 mA

Load type

ohmic, inductive, lamp load

Max. output current

0.5 A (short-circuit-proof) per channel

Short circuit current

< typ. 1.1 A

Breaking energy

< 300 mJ/channel

Reverse voltage protection

yes

Current consumption power contacts

typ. 50 mA + load

Electrical isolation

500 V (K-bus/field potential)

Output stage

push (high-side switch)

Bit width in the process image

16 bit output and diagnostics (2 x 8 Bit-control/status optional)

Dimensions (W x H x D)

approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm)

Weight

approx. 70 g

Mounting

on 35 mm mounting rail according to EN 60715

Permissible ambient temperature range during operation

0°C ... +55°C

Permissible ambient temperature range during storage

-25°C ... +85°C

Permissible relative humidity

95 %, no condensation

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Installation position

variable, see section Installation positions of chapter Mounting and wiring

Protection class

IP20

Approvals/markings*

CE, UKCA, EAC

*) Real applicable approvals/markings see type plate on the side (product marking).