KL2751- Application example

WARNING

Risk of injury through electric shock and damage to the device!

Bring the Bus Terminals system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals!

Power feed terminal

Notice

Risk of damage to the device!

Bus Couplers, Bus Terminal controllers and power supply terminals for 24 V are not suitable for the supply of mains voltage (230 VAC) into the power contacts! They are designed only for voltages up to 24 V and would be destroyed if higher voltage was applied at their power contacts!

It is imperative that you use a power feed terminal (e.g.: KL9150, KL9160, KL9250, KL9260) designed for 230 VAC to supply mains voltage (230 VAC) into the power contacts!

The example shows the control of an incandescent lamp by a KL2751. The mains voltage (230 VAC) is fed to the power contacts via the KL9160 power feed terminal.

KL2751- Application example 1:Fig.16: KL2751 - Application example

WARNING

Protective earth (PE)

If your luminaire needs to be earthed, connect its earthing contact directly to PE (protective earth) of your switch cabinet or sub-distribution board and not to the KL2751 dimmer terminal!

Several dimmer terminals can be operated on one power feed terminal.