Register communication

Control byte (for register communication)

The control byte (CB) is located in the output image, and is transmitted from the controller to the terminal.

Bit

CB1.7

CB1.6

CB1.5

CB1.4

CB1.3

CB1.2

CB1.1

CB1.0

Name

RegAccess

R/W

Reg. no.

Key

Bit

Name

Description

CB1.7

RegAccess

1bin

Register communication switched on

CB1.6

R/W

0bin

Read access

1bin

Write access

CB1.5 to CB1.0

Reg. no.

Register number:
Enter the number of the register that you

  • want to read with input data word DataIn or
  • want to write with output data word DataOut.

Status byte (for register communication)

The status byte (SB) is located in the input image, and is transmitted from terminal to the controller.

Bit

SB1.7

SB1.6

SB1.5

SB1.4

SB1.3

SB1.2

SB1.1

SB1.0

Name

RegAccess

R/W

Reg. no.

Key

Bit

Name

Description

SB1.7

RegAccess

1bin

Acknowledgement for register access

SB1.6

R

0bin

Read access

SB1.5 to SB1.0

Reg. no.

Number of the register that was read or written.