Technical data
Technical data | KL2701-0000, KS2701-0000 |
|---|---|
Connection technology | 2-wire / 3-wire / 4-wire |
Number of outputs | 1 make contact |
Nominal voltage | 0 … 230 VAC/DC |
Load type | resistive, inductive |
Output current per channel | 3 A continuous load |
Overvoltage protection | from 400 VAC |
Pulse current | 5 A (20 s), |
Switching current | Peak current: 5 A (20 s), 50 A (100 ms) |
Recommended fuse | ≤ 10 A fast |
Volume resistance | typ. 0.1 Ω |
SwitchOffTime | 2…4 ms |
Max. residual voltage | (100 mΩ) |
Electrical isolation | 500 V (K-bus / field voltage), 2500 VAC, (1 min.) |
Leakage current (OFF state) | << 1 mA |
Current consumption power contacts | only leakage and load current |
K-Bus current consumption | typ. 65 mA |
Bit width in process image | 2 outputs |
Configuration | no address or configuration settings required |
Weight | app. 55 g |
Dimensions (W x H x D) | 15 mm x 100 mm x 70 mm (width aligned 12 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Permissible ambient temperature during operation | 0°C ... +55°C |
Permissible ambient temperature during storage | -25°C ... +85°C |
Permissible relative humidity | 95%, no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Installation position | variable |
Protection class | IP20 |
Pluggable wiring | for all KSxxxx terminals |
Approvals / markings | CE, UKCA, EAC |