KL/KS2732 - Contact assignment and LEDs

KL/KS2732 - Contact assignment
Terminal point | Description | |
---|---|---|
Name | No. | |
Output 1 | 1 | Output 1 |
12...230 VAC | 2 | 12…230 VAC |
Output 2 | 5 | Output 2 |
12…230 VAC | 6 | 12…230 VAC |
KL/KS2732 - LED displays
LEDs | Color | Meaning | |
---|---|---|---|
Signal LEDs 1-2 | green | off | Signal voltage "0" |
on | Signal voltage "1" |