Technical data
Technical data | KL2712-0000 | KL2722-0000 | KL2732-0000 |
---|---|---|---|
Connection technology | 2-/3-/4-wire | ||
Number of outputs | 2 x make contact | 2 make contacts, mutual locking | 2 make contacts, mutual locking (without power contacts) |
Nominal voltage | 12 … 230 VAC | ||
Load type | resistive, inductive | ||
Output current per channel | 2 x 0.025 … 0.5 A | 1 A (leakage current: typ. 0.8 mA, max. 1.5 mA) | 1 A (leakage current: typ. 0.8 mA, max. 1.5 mA) |
Frequency range | 47 … 63 Hz | ||
Overvoltage protection | > 275 V | ||
Pulse current | 40 A (16 ms), | 40 A (16 ms) | 40 A (16 ms) |
Switch-on time | 0.1 ms | 0.1 ... 10 ms, zero crossing | 0.1 ... 10 ms, zero crossing |
SwitchOffTime | T/2 | ||
Max. residual voltage | 1.5 V | 1.5 V (60 mA…1 A, | 1.5 V (60 mA...1 A), |
Electrical isolation | 500 V (K-bus / field voltage), 3750 VAC, (1 min.) | ||
Leakage current (OFF state) | typ. 0.8 mA, max. 1.5 mA | ||
Current consumption power contacts | only leakage and load current | - | |
K-Bus current consumption | 10 mA | ||
Bit width in process image | 2 outputs | ||
Configuration | no address or configuration settings required | ||
Weight | approx. 55 g | ||
Dimensions (W x H x D) | 15 mm x 100 mm x 70 mm (width aligned 12 mm) | ||
on 35 mm mounting rail conforms to EN 60715 | |||
Permissible ambient temperature during operation | 0°C ... +55°C | ||
Permissible ambient temperature during storage | -25°C ... +85°C | ||
Permissible relative humidity | 95%, no condensation | ||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | ||
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Installation position | variable | ||
Protection class | IP20 | ||
Pluggable wiring | for all KSxxxx terminals | ||
Approvals / markings | CE, cULus, GL, | CE, GL, | CE, GL |
Ex marking
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |