KL/KS2712 - Introduction

The KL/KS2712 output terminal uses a power switch to control mains voltage from 12 to 230 VAC. The switching element is a triac, which is connected to the power contact potential. As a semiconductor switch, it is not subject to wear. The constant load capacity of a digital output is 0.5 A. The terminal has two independent outputs. LEDs are used to indicate their signal state.
![]() | Application The triac output terminals are particularly suitable for mechanical reverse motors. They are only suitable to a limited extent for connecting LEDs. The correct functioning of the terminals is not guaranteed in this case. |