Technical data
Technical data | KL2702-0000 | KL2702-0020 | KL2702-0002 |
|---|---|---|---|
Connection technology | 2-wire / 3-wire / 4-wire | ||
Number of outputs | 2 make contacts | 2 make contacts, mutual locking | |
Nominal voltage | 0 … 230 VAC/DC (DC … 100 Hz) | ||
Load type | resistive, inductive | ||
Output current per channel | max. 0.3 A | max. 1.5 A | max. 2 A |
Frequency range | DC…100 Hz | ||
Overvoltage protection | from 400 VAC | ||
Pulse current | 0.5 A (20 s), | 2.5 A (20 s) | 2.5 A (20 s) |
Volume resistance | 2.1 Ω typ., 3.2 Ω max. | 0.3 Ω typ., 0.4 Ω max. | 0.3 Ω typ., 0.4 Ω max. |
Switch-on time | 4…6 ms | 0.2…0.4 ms | 0.2…0.4 ms |
SwitchOffTime | 0.05…0.1 ms | 5…8 ms | 5…8 ms |
Switch-on delay | 320 µs | ||
Switch-off delay | 6.2 ms | ||
Max. residual voltage | (2.1 Ω) | (200 mΩ) | (300 mΩ) |
Electrical isolation | 500 V (K-bus / field voltage), 2500 | ||
Leakage current (OFF state) | << 1 mA | ||
Current consumption power contacts | only leakage and load current | ||
K-Bus current consumption | typ. 10 mA | typ. 50 mA | typ. 50 mA |
Bit width in process image | 2 outputs | ||
Configuration | no address or configuration settings required | ||
Weight | app. 55 g | ||
Dimensions (W x H x D) | 15 mm x 100 mm x 70 mm (width aligned 12 mm) | ||
on 35 mm mounting rail conforms to EN 60715 | |||
Permissible ambient temperature during operation | 0°C ... +55°C | ||
Permissible ambient temperature during storage | -25°C ... +85°C | ||
Permissible relative humidity | 95%, no condensation | ||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | ||
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Installation position | variable | ||
Protection class | IP20 | ||
Pluggable wiring | for all KSxxxx terminals | ||
Approvals / markings | CE, UKCA, cULus, EAC, GL, ATEX | CE, UKCA, EAC | CE, UKCA, EAC |
Ex marking
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |