KL/KS2702 - Contact assignment and LEDs

KL2702/KS2702 - Contact assignment
Terminal point | Description | |
---|---|---|
Name | No. | |
Output 1 | 1 | Output 1 |
+230 V | 2 | +230 V (internally connected to terminal point 6 and positive power contact) |
0 V | 3 | Ground (internally connected to terminal point 7 and negative power contact) |
PE | 4 | PE (internally connected to terminal point 8) |
Output 2 | 5 | Output 2 |
+230 V | 6 | +230 V (internally connected to terminal point 2 and positive power contact) |
0 V | 7 | Ground (internally connected to terminal point 3 and negative power contact) |
PE | 8 | PE (internally connected to terminal point 4) |
KL2702/KS2702 - LED displays
LEDs | Color | Meaning | |
---|---|---|---|
Signal LEDs 1-2 | green | off | Signal voltage "0" |
on | Signal voltage "1" |