KL/KS2702 - Introduction

KL/KS2702 - Introduction 1:
KL2702 - 2-channel solid state load relay up to 230 VAC/DC

The KL/KS2702 output terminals use an electronic load relay to switch a mains voltage of up to 230 VAC/DC. The switching element is a high-power MOSFET, which is connected to the power contact potential. As a semiconductor switch, it is not subject to wear. The KL2702-0000 and KL2702-0020 terminals have two independent outputs. The outputs of the KL2702-0002 are mutually locked. The terminals of the series indicate the signal state of their outputs by means of LEDs.