KL2641-0000 - Contact assignment and LEDs
| |
Risk of injury through electric shock and damage to the device! Bring the Bus Terminal system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals! |
Notice | |
Risk of device damage! Note that the use of potential separation terminals (e.g., KL9080) is necessary when planning the Bus Terminal system with different potentials on the power contacts (e.g., 24 VDC and 230 VAC)! |
Fig.23: KL2641 - Contact assignment and LEDsKL2641 - Contact assignment
Terminal point | Description | |
|---|---|---|
Name | No. | |
Output 1 (DO) | 1 | Output 1, load (internally connected to terminal point 2) |
Output 1 (DO) | 2 | Output 1, load (internally connected to terminal point 1) |
230 VAC (L) | 3 | Mains voltage 230 VAC (internally connected to terminal point 4) |
230 VAC (L) | 4 | Mains voltage 230 VAC (internally connected to terminal point 3) |
KL2641 - LED displays
LED | Color | State | Meaning |
|---|---|---|---|
Signal LED MANUAL | green | off | Operation via the controller |
on | Manual operation |
