KL/KS2612 - Contact assignment and LEDs
| |
Risk of injury through electric shock and damage to the device! Bring the Bus Terminal system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals! |
Fig.20: KL2612 - Contact assignment and LEDsKL/KS2612 - Contact assignment
Terminal point | Description | |
|---|---|---|
Name | No. | |
Output 1 | 1 | Relay 1: Make contact |
2 | Relay 1: Middle contact | |
3 | Relay 1: Break contact | |
⏚ | 4 | Earth contact (internally connected to terminal point 8 and ⏚ power contact) |
Output 2 | 5 | Relay 2: Make contact |
6 | Relay 2: Middle contact | |
7 | Relay 2: Break contact | |
⏚ | 8 | Earth contact (internally connected to terminal point 4 and ⏚ power contact) |
KL/KS2612-0000 - LED displays
LED | Color | State | Meaning |
|---|---|---|---|
Signal LED | green | off | Changeover between terminal points 2 and 3 (channel 1) or 6 and 7 (channel 2) closed |
on | Changeover between terminal points 2 and 1 (channel 1) or 6 and 5 (channel 2) closed |
