Technical data
Technical data | KL2612 / KS2612 |
|---|---|
Number of outputs | 2 x change-over |
Contact material | Gold-plated silver alloy |
Nominal voltage | 125 VAC / 30 VDC |
Load type | ohmic |
Max. output current | 2 A per channel |
Maximum switching capacity | Alternating voltage: 0.5 A / 125 VAC |
Minimum permitted load (guide value) | 10 µA at 10 mV |
Response times with nominal load | Max. response time 4 ms |
Lamp load, control gear | Max. input inrush current 2 A |
Electrical isolation | 500 V (K-bus / field voltage) |
K-Bus current consumption | 60 mA |
Bit width in process image | 2 outputs |
Switching cycles mech. (min.) | 1 x 108 switching operations |
Switching cycles electr. (min.) | 105 switching operations, ohmic load |
Permitted switching frequency at maximum contact load | 20 switching operations/min |
Contact resistance max. (new) | < 40 mOhm |
Insulation resistance (min.) | 100 MOhm at 500 VDC |
Test voltage between open contacts | 750 V (1 min. between open contacts) |
Configuration | no address or configuration settings required |
Special features | Signal relay |
Pluggable wiring | for all KSxxxx terminals |
Weight | approx. 80 g |
Dimensions (W x H x D) | 15 mm x 100 mm x 70 mm (width aligned 12 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Permissible ambient temperature during operation | 0 °C ... +55 °C |
Permissible ambient temperature during storage | -25 °C ... +85 °C |
Permissible relative humidity | 95 %, no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Installation position | variable |
Protection class | IP20 |
Approvals / markings* | CE, UKCA, cULus, EAC, DNV |
*) Real applicable approvals/markings see type plate on the side (product marking).