KL/KS2634 - Contact assignment and LEDs
| |
Risk of injury through electric shock and damage to the device! Bring the Bus Terminal system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals! |

KL/KS2634 - Contact assignment
Terminal point | Description | |
---|---|---|
Name | No. | |
13 | 1 | Relay 1, make contact |
14 | 2 | |
33 | 3 | Relay 3, make contact |
34 | 4 | |
23 | 5 | Relay 2, make contact |
24 | 6 | |
43 | 7 | Relay 4, make contact |
44 | 8 |
KL/KS2634 - LED displays
LED | Color | State | Meaning |
---|---|---|---|
Signal LED | green | off | Terminal points 1-2 (channel 1), 5-6 (channel 2), 3-4 (channel 3) or 7-8 (channel 4) not connected |
on | Terminal points 1-2 (channel 1), 5-6 (channel 2), 3-4 (channel 3) or 7-8 (channel 4) connected |