KL/KS2622 - Contact assignment and LEDs
| |
Risk of injury through electric shock and damage to the device! Bring the Bus Terminal system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals! |
Fig.3: KL2622, KL2622-0010 - Contact assignment and LEDsKL/KS2622 - Contact assignment
Terminal point | Description | |
|---|---|---|
Name | No. | |
01 | 1 | Output 1 (relay) |
L1 | 2 | 120 / 230 VAC |
- | 3 | not connected |
⏚ | 4 | Earth contact (internally connected to terminal point 8 and ⏚ power contact) |
02 | 5 | Output 2 (relay) |
L1 | 6 | 120 / 230 VAC |
- | 7 | not connected |
⏚ | 8 | Earth contact (internally connected to terminal point 4 and ⏚ power contac) |
KL/KS2622-0010 - Contact assignment
Terminal point | Description | |
|---|---|---|
Name | No. | |
01 | 1 | Output 1 (relay) |
L1 | 2 | 120 / 230 VAC |
N | 3 | Neutral conductor (internally connected to terminal point 7) |
⏚ | 4 | Earth contact (internally connected to terminal point 8 and ⏚ power contac) |
02 | 5 | Output 2 (relay) |
L1 | 6 | 120 / 230 VAC |
N | 7 | Neutral conductor (internally connected to terminal point 3) |
⏚ | 8 | Earth contact (internally connected to terminal point 4 and ⏚ power contact) |
KL/KS2622, KL/KS2622-0010 - LED displays
LED | Color | State | Meaning |
|---|---|---|---|
Signal LED, | green | off | Contacts 1-2 (channel 1) or 5-6 (channel 2) not connected, i.e. no output voltage at Output 1 or Output 2 |
on | Contacts 1-2 (channel 1) or 5-6 (channel 2) connected, i.e. output voltage (≤ 230 VAC or ≤ 30 VDC) at Output 1 or Output 2 | ||
Status LED | green | off | Terminal is not synchronized (relay switches without delay e.g., with DC supply) |
on | Terminal is synchronized to mains frequency |
