Technical data
Technical data | KL2634, KS2634 |
---|---|
Number of outputs | 4 make contacts (potential-free) |
Contact material | Silver alloy (stationary contact gold-plated) |
Rated load voltage | 250 VAC/30 VDC |
Load type | ohmic, inductive |
Ohmic switching current | typ. 4 A AC/DC per channel |
Inductive switching current | typ. 2 A AC/DC per channel |
Minimum permitted load | typ. 0.1 mA at 0.1 VDC (at 120 operations / min) |
Electrical isolation | 500 V (K-bus / field voltage) |
K-Bus current consumption | Typ. 120 mA |
Bit width in process image | 4 outputs |
Switching cycles mech. (min.) | 2 x 107 (at 18 x 103 switching cycles per hour) |
Switching cycles electr. (min.) | 1 x 105 (3 A at 30 VDC and ohmic load) |
Configuration | No address or configuration settings |
Contact resistance (max.) | typ. 100 mΩ |
Insulation | typ. 1000 MΩ at 500 VDC |
Pluggable wiring | for all KSxxxx terminals |
Weight | approx. 70 g |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm support rail according to EN 60715 | |
Permissible ambient temperature range during operation | 0 °C ... +55 °C |
Permissible ambient temperature range during storage | -25 °C ... +85 °C |
Relative humidity | 95% no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Installation position | variable |
Protection class | IP20 |
Approvals/markings | CE, UKCA, EAC |