KL/KS2652 - Contact assignment and LEDs
| |
Risk of injury through electric shock and damage to the device! Bring the Bus Terminal system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals! |
Fig.9: KL2652 - Contact assignment and LEDsKL/KS2652 - Contact assignment
Terminal point | Description | |
|---|---|---|
Name | No. | |
Output 1 | 1 | relay 1: make contact 14 |
2 | relay 1: middle contact 11 (250 VAC / 300 VDC) | |
3 | relay 1: break contact 12 | |
| 4 | not implemented |
Output 2 | 5 | relay 2: make contact 24 |
6 | relay 2: middle contact 21 (250 VAC / 300 VDC) | |
7 | relay 2: break contact 22 | |
| 8 | not implemented |
KL/KS2652-0000 - LED displays
LED | Color | State | Meaning |
|---|---|---|---|
Signal LED 1 | green | off | Changeover between terminal points 2 and 3 (relay 1) or 6 and 7 (relay 2) closed |
on | Changeover between terminal points 2 and 1 (relay 1) or 6 and 5 (relay 2) closed |
