Technical data
Technical data | KL2652 / KS2652 |
---|---|
Number of outputs | 2 x change-over |
Nominal voltage | 250 VAC / 300 VDC |
Load type | Ohmic, inductive, lamp load |
Max. output current | 5 A per channel |
Maximum switching capacity | max. 1 AAC |
Minimum permitted load (guide value) | 100 mA at 12 V |
Response times with nominal load | max. response time 12 ms |
Lamp load, control gear | max. input inrush current 6 A |
Electrical isolation | 1.5 kV (K-bus / field potential) |
K-Bus current consumption | 90 mA |
Bit width in process image | 2 outputs |
Switching cycles mechanical (min.) | 5 x 106 |
Switching cycles electrical (min.) | 1 x 106 (1 A / 250 VAC) |
Permitted switching frequency at maximum contact load | 6 switching operations/min |
Configuration | no address or configuration settings required |
Special features | reverse switching realizable |
Pluggable wiring | for all KSxxxx terminals |
Weight | approx. 55 g |
Dimensions (W x H x D) | 15 mm x 100 mm x 70 mm (width aligned 12 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Permissible ambient temperature during operation | 0 °C ... +55 °C |
Permissible ambient temperature during storage | -25 °C ... +85 °C |
Permissible relative humidity | 95 %, no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Installation position | variable |
Protection class | IP20 |
Approvals / markings* | CE, cULus, UKCA, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).