Contact assembly

Terminal point | No. | Connection for |
|---|---|---|
13 | 1 | Relay contact 13 (NO contact 1) |
14 | 2 | Relay contact 14 (NO contact 2) |
+24 V | 3 | 24 V power contact |
Input 1 (Watchdog Enable) | 4 | Input 1 (24 VDC), watchdog enabled with negative edge |
23 | 5 | Relay contact 23 (NO contact 1) |
24 | 6 | Relay contact 24 (NO contact 2) |
0 V | 7 | 0 V power contact |
Input 2 | 8 | Input 2 (24 VDC) |