LED displays

LED | Display | |
---|---|---|
Relay 1 (green) | On | Relay contact 13/14 (make contact 1) closed |
Relay 2 (green) | On | Relay contact 23/24 (make contact 2) closed |
Watchdog OK (green) | On | The watchdog is triggered on a regular basis. |
Error (red) | not used | |
- | not used | |
- | not used | |
Input 1 (green) | Status input 1 (watchdog enable) | |
Input 2 (green) | Status input 2 |