Register overview

The registers serve the parameterization of the pulse width current terminal. They can be read or written by means of register communication.

Register no.

Comment

Default value

R/W

Memory

R0

Status word

0x0000

0dec

R

RAM

R1

Set position (only on the KL2545)

0x0000

0dec

R/W

RAM

R2

Coil voltage (only on the KL2545)

0x0000

0dec

R

RAM

R3

Power supply voltage (only on the KL2545)

e.g. 0x0030

e.g. 48dec

R

RAM

R4

reserved

-

-

-

-

R5

Temperature (only on the KL2545)

e.g. 0x0023

e.g. 35dec

R

RAM

R6

Status byte

e.g. 0x0010

e.g. 16dec

R

RAM

R7

Command register

0x0000

0dec

R/W

RAM

R8

Terminal type

KL2535:

0x09E7

2535dec

R

ROM

KL2545:

0x09F1

2545dec

R9

Firmware version

e.g. 0x3141

e.g. 1AASCII

R

ROM

R10

Multiplex shift register

0x0130

304dec

R

ROM

R11

Signal channels

0x0218

536dec

R

ROM

R12

Minimum data length

0x1818

6168dec

R

ROM

R13

Data structure

0x0004

4dec

R

ROM

R14

reserved

-

-

-

-

R15

Alignment register

0x7F80

32640dec

R/W

RAM

R16

Hardware version number

e.g. 0x0000

e.g. 0dec

R/W

EEPROM

R17

reserved

-

-

-

-

...

...

...

...

...

...

R30

reserved

-

-

-

-

R31

Code word register

0x0000

0dec

R/W

RAM

R32

Feature register

0x0000

0dec

R/W

EEPROM

R33

User scaling - offset

0x1000

4096dec

R/W

EEPROM

R34

User scaling - gain

0x0000

0dec

R/W

EEPROM

R35

User's switch-on value

0x0000

0dec

R/W

EEPROM

R36

Maximum output current

KL2535:

0x03E8

1000dec

R/W

EEPROM

KL2545:

0x0DAC

3500dec

R37

Dithering - Frequency

0x0000

0dec

R/W

EEPROM

R38

Dithering amplitude

0x0000

0dec

R/W

EEPROM

R39

Dithering - Switch-off ramp

0x0000

0dec

R/W

EEPROM

R40

Overlap threshold value

0x0000

0dec

R/W

EEPROM

R41

Overlap output value

0x0000

0dec

R/W

EEPROM

R42

Bend compensation -threshold value

0x0000

0dec

R/W

EEPROM

R43

Bend compensation - output value

0x0000

0dec

R/W

EEPROM

R44

Area compensation - threshold value

0x03E8

1000dec

R/W

EEPROM

R45

Process data ramp (rising)

0x0000

0dec

R/W

EEPROM

R46

Process data ramp (falling)

0x0000

0dec

R/W

EEPROM

R47

reserved

 

 

 

 

R63

reserved