KL2535 - Contact assignment
WARNING | |
Risk of injury through electric shock and damage to the device! Bring the Bus Terminals system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals. |
Terminal point | No. | Connection |
---|---|---|
A1 | 1 | Load A, connection A1 |
B1 | 2 | Load B, connection B1 |
Sense A | 3 | Load A, sense |
Input 1 | 4 | Digital input 1 (24 VDC). |
A2 | 5 | Load A, connection A2 |
B2 | 6 | Load B, connection B2 |
Sense B | 7 | Load B, sense |
Input 2 | 8 | Digital input 2 (24 VDC). |