KL2545 - LED displays

Left LED prism
LED | Display | |
|---|---|---|
Run (green) | on | Data transmission on the K-bus is active |
Enc. A: A (green) | on | There is a signal at input A for encoder A. |
Enc. B: A (green) | on | There is a signal at input A for encoder B. |
Input 1 (green) | on | There is a signal at input 1. |
- | reserved | |
Enc. A: B (green) | on | There is a signal at input B for encoder A. |
Enc. B: B (green) | on | There is a signal at input B for encoder B. |
Input 2 (green) | on | There is a signal at input 2. |
Right LED prism
LED | Display | |
|---|---|---|
- | reserved | |
Enable A (green) | off | Channel 1 is either not enabled or not ready to operate. |
on | Channel 1 is enabled and is ready to operate. | |
- | reserved | |
Error A (red) | on | There is an error at channel 1 |
Load Power (green) | off | The power supply voltage for the load is absent (less than 7 V). |
on | The power supply voltage for the load is present (more than 8 V). | |
Enable B (green) | off | Channel 2 is either not enabled or not ready to operate. |
on | Channel 2 is enabled and is ready to operate. | |
Warning (yellow) | on | The internal temperature has risen to more than 80°C, or the power supply voltage has dropped. |
Error B (red) | on | There is an error at channel 2 |