KL2535 - LED displays

LED | Display | |
|---|---|---|
Run (green) | reserved | Data transmission on the K-bus is active |
Enable A (green) | off | Channel 1 is either not enabled or not ready to operate. |
on | Channel 1 is enabled and is ready to operate. | |
- | reserved | |
Error A (red) | on | There is an error at channel 1 |
Power (green) | off | The power supply voltage is absent (less than 7 V). |
on | The power supply voltage is present (more than 8 V). | |
Enable B (green) | off | Channel 2 is either not enabled or not ready to operate. |
on | Channel 2 is enabled and is ready to operate. | |
Warning (yellow) | on | The internal temperature has risen to more than 80°C, or the power supply voltage has dropped. |
Error B (red) | on | There is an error at channel 2 |