KL2535 - Technical Data
Technical data | KL2535-0000 / KS2535-0000 |
---|---|
Number of output stages | 2 |
Load type | ohmic/inductive > 1 mH |
Supply for the output stage | 24 VDC via power contacts |
Output current per channel | 1 A (short-circuit-proof, common thermal overload warning for both output stages) |
PWM clock frequency | 36 kHz |
Resolution | max. 12 bit |
Number of digital inputs | 2 digital inputs (24 V) |
Nominal voltage of the inputs | 24 VDC (-15%/+20%) |
Signal voltage “0” | -3 V... 2 V |
Signal voltage “1” | 15 V... 30 V |
Input filter | 0.2 ms |
Input current | typically 5 mA |
Electrical isolation | 500 V (K-Bus/mains voltage) |
Power supply for electronic | via the K-Bus |
Current consumption from K-bus | typically: 60 mA |
Current consumption from the power contacts | typically: 10 mA |
Bit width in the input process image | 2 x 16 bit data, 2 x 8 bit status |
Bit width in the output process image | 2 x 16 bit data, 2 x 8 bit control |
Configuration | via the Bus Coupler or the controller |
Weight | approx. 55 g |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Correct installation position | see section Installation position |
Approvals/markings | CE, UKCA, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).