KL2532/KS2532 - Contact assignment
| |
Risk of injury through electric shock and damage to the device! Bring the Bus Terminals system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals. |

Terminal point | No. | Connection for |
|---|---|---|
A1 | 1 | Motor A, connection A1 |
B1 | 2 | Motor B, connection B1 |
24 V | 3 | e.g. encoder supply (for positive power contact) |
Input 1 | 4 | Digital input 1 (24 VDC). |
A2 | 5 | Motor A, connection A2 |
B2 | 6 | Motor B, connection B2 |
0 V | 7 | e.g. encoder supply (for negative power contact) |
Input 2 | 8 | Digital input 2 (24 VDC). |
