KL2552 - LED displays

Left LED prism
| 
 LED  | 
 Display  | |
|---|---|---|
| 
 Run (green)  | 
 on  | 
 Data transmission on the K-bus is active  | 
| 
 Enc. A: A (green)  | 
 on  | 
 There is a signal at input A for encoder A.  | 
| 
 Enc. B: A (green)  | 
 on  | 
 There is a signal at input A for encoder B.  | 
| 
 Input 1 (green)  | 
 on  | 
 There is a signal at input 1.  | 
| 
 Enc. Rdy. (green)  | 
 on  | 
 Encoder evaluation ready to operate.  | 
| 
 Enc. A: B (green)  | 
 on  | 
 There is a signal at input B for encoder A.  | 
| 
 Enc. B: B (green)  | 
 on  | 
 There is a signal at input B for encoder B.  | 
| 
 Input 2 (green)  | 
 on  | 
 There is a signal at input 2.  | 
Right LED prism
| 
 LED  | 
 Display  | |
|---|---|---|
| 
 Drv. Rdy. (green)  | 
 on  | 
 Motor driver ready to operate.  | 
| 
 Enable A (green)  | 
 off  | 
 Channel 1 is either not enabled or not ready to operate.  | 
| 
 on  | 
 Channel 1 is enabled and is ready to operate.  | |
| 
 Warning A (yellow)  | 
 on  | 
 Warning of channel 1  | 
| 
 Error A (red)  | 
 on  | 
 There is an error at channel 1  | 
| 
 Power (green)  | 
 off  | 
 The motor supply voltage is not available.  | 
| 
 on  | 
 The motor supply voltage is available.  | |
| 
 Enable B (green)  | 
 off  | 
 Channel 2 is either not enabled or not ready to operate.  | 
| 
 on  | 
 Channel 2 is enabled and is ready to operate.  | |
| 
 Warning B (yellow)  | 
 on  | 
 Warning of channel 2  | 
| 
 Error B (red)  | 
 on  | 
 There is an error at channel 2  |