KL2532 - LED displays

| 
 LED  | 
 Display  | |
|---|---|---|
| 
 Run (green)  | 
 reserved  | 
 Data transmission on the K-bus is active  | 
| 
 Enable A (green)  | 
 off  | 
 Channel 1 is either not enabled or not ready to operate.  | 
| 
 on  | 
 Channel 1 is enabled and is ready to operate.  | |
| 
 Warning A (yellow)  | 
 on  | 
 The internal temperature has risen to more than 80 °C, or the power supply voltage has dropped.  | 
| 
 Error A (red)  | 
 on  | 
 There is an error at channel 1  | 
| 
 Power (green)  | 
 off  | 
 The power supply voltage is absent (less than 7 V).  | 
| 
 on  | 
 The power supply voltage is present (more than 8 V).  | |
| 
 Enable B (green)  | 
 off  | 
 Channel 2 is either not enabled or not ready to operate.  | 
| 
 on  | 
 Channel 2 is enabled and is ready to operate.  | |
| 
 Warning B (yellow)  | 
 on  | 
 The internal temperature has risen to more than 80 °C, or the power supply voltage has dropped.  | 
| 
 Error B (red)  | 
 on  | 
 There is an error at channel 2  |