Technical data
Technical data | KL2532-0000 | KL2552-0000 | KL2552-0005 | |
---|---|---|---|---|
Number of DC motor output stages | 2 | |||
Load type | DC brush motors, inductive | |||
Supply for the output stage | via power contacts | via terminal points | ||
Rated load voltage (motor power) | 24 VDC | 8 VDC to 50 VDC | ||
Output current per channel | Rated current 1 A, | Rated current 5 A, peak current 8 A (short-circuit-proof, common thermal overload warning for both output stages) | ||
PWM clock frequency | 30 kHz, channels out of phase by 180° relative to each other | |||
Duty factor | 0 ... 100% (voltage-controlled) | |||
Resolution | Current | 10 bit | ||
Voltage (velocity) | 16 bit | |||
Number of digital inputs | 2 (for end positions) | |||
Input filter | 0.2 ms | |||
Signal voltage at digital input "0" | -3 V ... 1.5 V | |||
Signal voltage at digital input "1" | 30 V | |||
Input current | typically: 5.5 mA | |||
Number of encoder inputs | - | 4 (for an encoder system) | ||
Encoder signal | - | 5...24 V, 5 mA single-ended | 5 V, 5 mA single-ended | |
Encoder supply | - | 24 V, max. 100 mA | 5 V, max. 80 mA | |
Pulse frequency | - | max. 400000 increments/s (with four-fold evaluation) | ||
Encoder voltage "0" | - | -3 V ... 1.5 V | ||
Encoder voltage "1" | - | 30 V | ||
Electrical isolation | 500 V (K-bus/mains voltage) | |||
Supply voltage for internal electronic | via the K-bus and through the power contacts | |||
Current consumption from K-bus (5 V) | typ. 50 mA | typ. 70 mA | typ. 120 mA | |
Current consumption from the power contacts | typ. 30 mA + motor current | typ. 40 mA + sensor supply | typ. 120 mA | |
Bit width in the input process image | 2 x 16 bit data, 2 x 8 bit status | |||
Bit width in the output process image | 2 x 16 bit data, 2 x 8 bit control | |||
Configuration | via the Bus Coupler or the controller | |||
Weight | approx. 55 g | approx. 100 g | ||
Permissible ambient temperature range during operation | 0°C ... + 55°C | |||
Permissible ambient temperature range during storage | -25°C ... + 85°C | |||
Permissible relative humidity | 95 %, no condensation | |||
Dimensions (W x H x D) | approx. 14 mm x 100 mm x 70 mm (width aligned: 12 mm) | approx. 27 mm x 100 mm x 70 mm (width aligned: 24 mm) | ||
on 35 mm mounting rail conforms to EN 60715 | ||||
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, | |||
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4, EN 61800-6-33 * | |||
Protection class | IP20 | |||
Installation position | without fan cartridge ZB8610: standard installing position | |||
Approvals/markings* | CE, UKCA, cULus, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).