Documentation issue status
Version | Comment |
|---|---|
3.3.0 |
|
3.2.1 |
|
3.2.0 |
|
3.1.0 |
|
3.0.0 |
|
2.6.0 |
|
2.5.0 |
|
2.4.0 |
|
2.3.0 |
|
2.2.0 |
|
2.1.0 |
|
2.0.0 |
|
1.1.0 |
|
Version | Comment |
|---|---|
1.0.0 |
|
0.2 |
|
0.1 | First provisional documentation for KL2552-0000 |
Firmware and hardware versions
Documentation | KL2532/KS2532 | KL2552-0000/KS2552-0000 | KL2552-0005/KS2552-0005 | ||||||
|---|---|---|---|---|---|---|---|---|---|
Firmware | Hardware | Firmware | Hardware | Firmware | Hardware | ||||
K-Bus | Power Stage | K-Bus | Power Stage | K-Bus | Power Stage | ||||
3.3.0 | 3C | 3C | 08 | 2D | 2D | 13 | 2D | 2D | 13 |
3.2.1 | 3B | 3B | 07 | 2C | 2C | 09 | 2C | 2C | 09 |
3.2.0 | 3B | 3B | 07 | 2C | 2C | 09 | 2C | 2C | 09 |
3.1.0 | 3B | 3B | 07 | 2C | 2C | 09 | 2C | 2C | 09 |
3.0.0 | 3B | 3B | 07 | 1M | 1M | 07 | 1M | 1M | 07 |
2.6.0 | 3B | 3B | 06 | 1M | 1M | 05 | 1M | 1M | 05 |
2.5.0 | 3B | 3B | 05 | 1M | 1M | 03 | 1M | 1M | 04 |
2.4.0 | 3B | 3B | 05 | 1M | 1M | 03 | 1M | 1M | 04 |
2.3.0 | 3B |
| 05 | 1M |
| 03 | 1M |
| 04 |
2.2.0 | 1A | 1A | 02 | 1C | 1E | 00 | 1C | 1E | 00 |
2.1.0 | 1A | 1A | 02 | 1C | 1E | 00 | 1C | 1E | 00 |
2.0.0 | 1A | 1A | 00 | 1C | 1E | 00 | 1C | 1E | 00 |
1.1.0 | - | - | - | 1B | 1D | 00 | 1B | 1D | 00 |
1.0.0 | 1A | 1A | 00 | 1A | 1A | 00 | |||
0.2 | 1A | 1A | 00 | 1A | 1A | 00 | |||
0.1 | 1A | 1A | 00 | 1A | 1A | 00 | |||
The K-bus firmware and hardware version (delivery state) can be found on the terminal side on which the serial number is printed.
Syntax of the serial number
Structure of the serial number: WW YY FF HH WW - week of production (calendar week) | Example with serial number 49 05 1B 03: 49 - week of production 49 |