Process image
![]() | No compact process image The KL2531 and KL2541 cannot be operated with compact process image (without control and status byte), since the control and status bytes are required for process data mode of the terminals to be meaningful. Even if your Bus Coupler is set to compact process image, the KL2531 and KL2541 are represented with their complete process image! |
The KL2531-0000 and KL2541-0000 are represented in the process image with at least 5 bytes of input and output data respectively. These are organized as follows:
Byte offset (without word alignment) | Byte offset (with word alignment*) | Format | Input data | Output data |
---|---|---|---|---|
0 | 0 | Byte | ||
1 | 2 | Word | DataIN | DataOUT |
3 | 4 | Word |
*) Word alignment: The Bus Coupler places values on even byte addresses
Legend
SB: Status byte
CB: Control byte
DataIN: Input data word (actual position)
DataOUT: Output data word (e.g. set velocity, see process data)
SW: Additional status word
CW: Additional control word
Process data
The data transferred in process data mode within the process data words DataIN and DataOUT depend on the stepper motor terminal operation mode.
Operation mode | DataIN | DataOUT |
---|---|---|
Actual position (lower word). | Velocity value (15 bits and the sign), see formula | |
Velocity value (11 bits and the sign), see formula. The terminal only analyses bits 4 to 15. | ||
Set position (15 bits and the sign) | ||
Manual operation: Motion command: |
![]() | Special types Information on the special types KL2531-1000 and KL2541-1000 can be found in a supplementary documentation (KL2531-1000d.chm), which is available on request. |