Process data
The Status byte (Status), the Control byte (Ctrl) and the process data (Data) are displayed in a tree structure under ProcData.
![Process data 1:](Images/gif/3426386827__en-US__Web.gif)
The reading glasses mark the data that are currently graphically displayed in the History field.
![Process data 2:](Images/gif/3426389259__en-US__Web.gif)
The current input values are displayed numerically in the Value field.
![Process data 3:](Images/gif/3426391691__en-US__Web.gif)
Output values can be modified through direct input or by means of the fader control.
![Process data 4:](Images/gif/3426394123__en-US__Web.gif)
![](../../../assets/img/safety-logos/SmallWarningYellow.gif)
Note that changing output values (forcing them) can have a direct effect on your automation application.
Only modify these output values if you are certain that the state of your equipment permits it, and that there will be no risk to people or to the machine!
After pressing the Settings button you can set the format of the numerical display to hexadecimal, decimal or binary.
![Process data 5:](Images/gif/3426396555__en-US__Web.gif)