KL2541 - General connection examples

Bring the Bus Terminals system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals.
- one motor strand to clamping points A1 and A2,
- the other motor strand to clamping points B1 and B2.
- If you connect a motor phase to terminal points of different output stages (e.g. to A1 und B1), this can damage the output stages of the stepper motor terminal!
Connection types
The KL2541 Stepper Motor terminal has bipolar output stages and can control bipolar and unipolar motors.
Bipolar motors
Bipolar control (serial) of a bipolar motor | Bipolar control (parallel) of a bipolar motor |

![]() | Documentation for stepper motors from Beckhoff These two examples show the connection of the bipolar Beckhoff motors AS1010, AS1020, AS1030, AS1050 or AS1060. |
Unipolar motors
Bipolar control of an unipolar motor |
|

Only one half of each winding is controlled.
Encoder
Connection of an encoder (24 V) |
|

The encoder is supplied from the power contacts via terminal points 3 (+24 V) and 7 (0 V).