KL2541 - Technical data
Technical data | KL2541-0000, KS2541-0000 | KL2541-0006 |
|---|---|---|
Number of digital outputs | 1, for a stepper motor (2 phases) | |
Power supply for output stage (via terminal points 4' and 8') | 8 VDC to 48 VDC | |
Output current | max. 5 A (overload- and short-circuit-proof) | |
Maximum step frequency | 125 kHz | |
Step pattern | Full step, half step, 4 / 8 / 16 / 32 / 64-fold microstepping | |
Resolution | max. 64 steps, microstepping | |
Resolution per revolution | approx. 5000 positions in typical applications | |
Current controller frequency | approx. 25 kHz | |
Number of encoder inputs | 4, for an encoder system | |
Encoder voltage "0" | -3 V ... 2 V | |
Encoder voltage "1" | 2,5 V ... 30 V | |
Encoder supply | 24 VDC | 5 VDC |
Pulse frequency | max. 400,000 increments/s (4-fold evaluation) | |
Number of digital inputs | 2, for end position | |
Rated voltage | 24 VDC (-15%/+20%) | |
Signal voltage "0" | -3 V ... 2 V | |
Signal voltage "1" | 2.5 V ... 30 V | |
Input filter | 0.2 ms | |
Input current | typically 5 mA | |
Diagnostics LED for | Error segment A, error segment B, step loss/standstill, power, enable, direction of rotation, encoder signals, digital inputs | |
Electrical isolation | 500 V (K-Bus/signal voltage) | |
Power supply for the electronics | via the K-bus and through the power contacts | |
Current consumption from K-bus (5 V) | typically 100 mA | |
Current consumption from the power contacts | typically 35 mA | |
Power loss | typically 4 W | |
Bit width in the input process image | 1 x 8 bit status, 2 x 16 bit data | |
Bit width in the output process image | 1 x 8 bit control, 2 x 16 bit data | |
Pluggable wiring | for all KSxxxx Bus Terminals | |
Dimensions (W x H x D) | approx. 27 mm x 100 mm x 70 mm (width aligned: 24 mm) | |
Weight | approx. 100 g | |
Permissible ambient temperature range during operation | 0 °C ... + 55°C | |
Permissible ambient temperature range during storage | -25 °C ... + 85°C | |
Permissible relative air humidity | 95%, no condensation | |
on 35 mm mounting rail conforming to EN 60715 | ||
Vibration / shock resistance | conforms to EN 60068-2-6/EN 60068-2-2-7, see also Installation instructions for enhanced mechanical load capacity | |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4, EN 61800-6-3* | |
Protection class | IP20 | |
Permissible installation position | without fan cartridge ZB8610: standard installing position | |
Marking / Approval | CE, UKCA, cULus, EAC | |
*) Real applicable approvals/markings see type plate on the side (product marking).