KL2531 - Technical Data
Technical data | KL2531-0000, KS2531-0000 |
|---|---|
Number of digital outputs | 1, for a stepper motor (2 phases) |
Power supply for output stage (via power contacts) | 8 VDC to 24 VDC |
Output current | max. 1.5 A (overload- and short-circuit-proof) |
Current controller frequency | approx. 25 kHz |
Maximum step frequency | 125 kHz |
Step pattern | Full step, half step, 4 / 8 / 16 / 32 / 64-fold microstepping |
Resolution | max. 64 steps, microstepping |
Resolution per revolution | approx. 5000 positions in typical applications |
Diagnostics LED for | Error segment A, error segment B, step loss/standstill, power, enable, direction of rotation, digital inputs |
Number of digital inputs | 2 |
Rated voltage | 24 VDC (-15%/+20%) |
Signal voltage "0" | -3 V ... 5 V |
Signal voltage "1" | 15 V ... 30 V |
Input filter | 0.2 ms |
Input current | typically 5 mA |
Electrical isolation | 500 V (K-Bus/signal voltage) |
Power supply for the electronics | via the K-bus |
Current consumption from K-bus | typically 60 mA |
Bit width in the input process image | 1 x 8 bit status, 2 x 16 bit data |
Bit width in the output process image | 1 x 8 bit control, 2 x 16 bit data |
Pluggable wiring | for all KSxxxx Bus Terminals |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
Weight | approx. 55 g |
Permissible ambient temperature range during operation | 0 °C ... + 55°C |
Permissible ambient temperature range during storage | -25 °C ... + 85°C |
Permissible relative air humidity | 95%, no condensation |
on 35 mm mounting rail conforming to EN 60715 | |
Vibration / shock resistance | conforms to EN 60068-2-6/EN 60068-2-2-7, |
EMC immunity/emission | according to EN 61000-6-2 / EN 61000-6-4 / EN 61800-6-3* |
Protection class | IP20 |
Permissible installation position | without fan cartridge ZB8610: standard installing position |
Marking / Approval | CE, UKCA, cULus, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).