KL2432 - Connection and LEDs

KL2432 - Connection
Terminal point | Description | |
|---|---|---|
Name | No. | |
Output 1 | 1 | Output 1 |
+24 V | 2 | +24 V (internally connected to terminal point 6 and positive power contact) |
0 V | 3 | Ground for output 1 (internally connected to terminal point 7 and negative power contact) |
⏚ | 4 | ⏚ (internally connected to terminal point 8 and power contact ⏚) |
Output 2 | 5 | Output 2 |
+24 V | 6 | +24 V (internally connected to terminal point 2 and positive power contact) |
0 V | 7 | Ground for output 2 (internally connected to terminal point 3 and negative power contact) |
⏚ | 8 | ⏚ (internally connected to terminal point 4 and power contact ⏚) |
KL2432 - LEDs
LED | Color | Meaning | |
|---|---|---|---|
Signal LED 1…2 | green | off | Channel 1: signal voltage “0” |
on | Channel 1: signal voltage “1” | ||