Technical data
Technical data | KL2442-0000 |
---|---|
Connection technology | 3-wire |
Number of outputs | 2 |
Rated load voltage | 24 V DC (-15 %/+20 %) |
Load type | ohmic, inductive, lamp load |
Max. output current | 4.0 A (short-circuit-proof) per channel, 8 A for parallel connection |
Short circuit current | < 70 A |
Breaking energy | no data |
Reverse voltage protection | yes |
Electrical isolation | 500 V (K-bus/field potential) |
Current consumption power contacts | typ. 30 mA + load |
Current consumpt. K-bus | typ. 9 mA |
Bit width in the process image | 2 outputs |
Configuration | no address or configuration setting |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
Weight | approx. 70 g |
on 35 mm mounting rail according to EN 60715 | |
Operating temperature | 0…+55 °C |
Storage temperature | -25…+85 °C |
Relative humidity | 95 %, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Installation pos. | Variable |
Protect. class | IP 20 |
Approvals/markings* | CE, UKCA, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).